??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS R06K1-XA-12/070-S75G
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS R06K1-XA-12/070-S75G
VERF
Availability
Available
BC
Order code
BUS005E
TC
Product identifier
BUS R06K1-XA-12/070-S75G
PX
Product view
48926_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.031 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
0 ... 10V
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
42.5 mm
BAD8231
Width of sensor
20.1 mm
SYMBOL
DESCRIPT
Description
Style Housing = block style, Analog output = Analog, voltage 0…10 V, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 120...1000 mm, Approval/Conformity = CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 20...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.